IESNA:LM-63-2002
[TEST]P1642431
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27920.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4737.7 5093.3 5197.5 5286.4 5301.6 5283.9 5306.7 5388.0 5507.4 5725.9 6015.5 6360.9 6734.4 7095.1 7430.4 
7768.3 8047.7 8271.3 8527.8 8842.8 9190.9 9594.8 10107.9 10676.9 11329.8 11919.2 12531.4 12760.0 11347.6 8629.4 
4829.1 1633.4 967.9 289.6 0.0 0.0 0.0 
4737.7 5111.1 5217.8 5291.5 5299.1 5283.9 5314.3 5395.6 5527.7 5738.6 6033.2 6381.3 6752.2 7092.6 7430.4 
7750.5 8040.1 8289.0 8530.4 8812.3 9135.0 9541.4 10054.6 10603.3 11263.8 11888.7 12589.8 12930.2 11667.7 9002.9 
5233.0 1768.1 1018.7 342.9 0.0 0.0 0.0 
4737.7 5108.6 5202.6 5281.3 5304.2 5316.9 5377.8 5497.2 5657.3 5878.3 6173.0 6518.4 6874.1 7209.4 7526.9 
7841.9 8146.8 8426.2 8720.9 9025.7 9376.3 9815.8 10344.2 11004.6 11820.1 12579.6 13616.1 14299.4 13654.2 11378.1 
8474.5 3942.6 1468.3 810.4 172.7 0.0 0.0 
4737.7 5116.2 5194.9 5263.5 5306.7 5355.0 5449.0 5603.9 5794.5 6023.1 6312.7 6640.4 6983.3 7298.3 7615.9 
7941.0 8276.3 8632.0 9035.9 9467.7 9978.4 10565.2 11268.8 12157.9 13217.3 14340.1 15633.1 16801.6 16867.7 13811.7 
10400.0 6434.6 3203.3 1188.9 368.3 0.0 0.0 
4737.7 5098.4 5161.9 5215.3 5276.2 5355.0 5471.8 5631.9 5819.9 6035.8 6279.7 6554.0 6869.0 7181.5 7532.0 
7933.4 8378.0 8888.6 9444.9 10059.6 10748.1 11573.7 12549.1 13766.0 15170.8 16509.5 17855.9 18917.7 19357.2 17408.8 
11688.0 7714.9 4059.4 1590.2 416.6 0.0 0.0 
4737.7 5070.5 5131.4 5174.6 5240.7 5337.2 5454.1 5611.6 5794.5 5995.1 6218.7 6482.9 6785.2 7115.4 7496.5 
7935.9 8459.2 9053.7 9706.5 10445.8 11230.7 12160.5 13311.2 14558.5 15904.9 17129.3 18272.5 19242.9 19667.1 18115.0 
12333.2 7135.7 3365.9 990.7 162.6 0.0 0.0 
4737.7 5065.4 5123.8 5146.7 5217.8 5314.3 5443.9 5591.2 5753.8 5934.2 6134.9 6388.9 6673.4 7013.8 7402.5 
7882.6 8426.2 9076.5 9798.0 10608.4 11561.0 12584.7 13755.8 15010.7 16189.4 17208.1 18137.8 19006.6 19100.6 17147.1 
11977.6 6040.9 2657.2 838.3 162.6 2.5 0.0 
4737.7 5027.3 5083.2 5090.8 5141.6 5245.7 5372.8 5520.1 5654.7 5797.0 5979.9 6195.8 6475.3 6813.1 7242.4 
7806.4 8454.2 9190.9 10092.7 10976.7 12099.5 13128.3 14213.1 15234.3 16098.0 16809.3 17515.5 17868.6 16918.5 13783.7 
8842.8 4392.2 1623.3 927.2 525.8 12.7 0.0 
4737.7 4958.7 5004.4 4996.8 5022.2 5106.0 5228.0 5365.1 5499.8 5634.4 5794.5 6007.8 6284.7 6660.7 7156.1 
7811.5 8614.2 9602.4 10676.9 11881.0 13075.0 14098.7 15051.4 15775.3 16369.8 16806.7 16982.0 16252.9 13550.0 8733.6 
3868.9 1422.6 724.0 376.0 68.6 7.6 0.0 
4737.7 4872.3 4887.6 4879.9 4897.7 4958.7 5065.4 5187.3 5319.4 5459.1 5624.3 5852.9 6167.9 6609.9 7217.0 
8027.4 9018.1 10227.3 11482.2 12706.6 13712.6 14479.8 15046.3 15485.8 15744.9 15749.9 15127.6 13034.3 8634.5 3782.5 
988.2 376.0 200.7 109.2 45.7 10.2 0.0 
4737.7 4775.8 4719.9 4686.9 4689.4 4740.2 4831.7 4935.8 5034.9 5146.7 5288.9 5471.8 5730.9 6117.1 6632.8 
7341.5 8248.4 9272.1 10395.0 11309.5 11990.3 12396.7 12691.4 12889.6 12821.0 12358.6 10991.9 8370.3 4585.3 1539.4 459.8 
243.9 170.2 142.3 104.2 22.9 0.0 
4737.7 4707.2 4613.2 4531.9 4496.4 4514.1 4564.9 4623.4 4681.8 4752.9 4839.3 4963.8 5144.1 5413.4 5789.4 
6340.6 7013.8 7872.4 8766.6 9452.5 9942.8 10184.1 10293.4 10250.2 9930.1 9239.1 7824.2 5624.3 2827.4 960.2 327.7 
213.4 175.3 149.9 101.6 27.9 0.0 
4737.7 4618.3 4473.5 4343.9 4260.1 4216.9 4206.8 4209.3 4209.3 4209.3 4211.8 4232.2 4283.0 4371.9 4534.5 
4798.7 5141.6 5560.7 5992.6 6261.9 6302.5 6119.6 5774.1 5263.5 4547.2 3658.1 2586.0 1572.5 744.3 317.5 167.7 111.8 
61.0 38.1 20.3 7.6 0.0 
4737.7 4514.1 4260.1 4011.2 3790.1 3602.2 3434.5 3261.8 3063.6 2842.6 2598.7 2329.5 2027.2 1714.7 1409.9 1117.7 868.8 
685.9 566.5 495.4 442.0 398.8 358.2 322.6 287.1 251.5 215.9 182.9 144.8 109.2 76.2 53.3 35.6 20.3 15.2 10.2 0.0 
4737.7 4415.1 4044.2 3658.1 3282.1 2913.7 2537.8 2156.7 1770.6 1412.4 1105.0 861.2 711.3 637.6 591.9 546.2 510.6 472.5 
436.9 398.8 363.3 330.2 302.3 274.4 246.4 213.4 180.4 155.0 127.0 99.1 71.1 48.3 33.0 22.9 17.8 12.7 0.0 
4737.7 4321.1 3825.7 3307.5 2743.5 2215.2 1709.6 1298.1 975.5 782.4 711.3 670.6 632.5 597.0 551.2 513.1 477.6 444.6 
414.1 381.0 353.1 322.6 292.1 261.7 231.2 203.2 175.3 149.9 127.0 104.2 76.2 58.4 43.2 30.5 20.3 12.7 0.0 
4737.7 4199.1 3619.9 2954.4 2268.5 1661.4 1160.9 861.2 744.3 706.2 673.2 642.7 609.7 574.1 528.4 495.4 459.8 426.8 
398.8 368.3 340.4 309.9 276.9 243.9 210.8 182.9 155.0 132.1 109.2 94.0 76.2 58.4 43.2 33.0 25.4 17.8 0.0 
4737.7 4140.7 3434.5 2667.3 1862.0 1272.7 878.9 751.9 716.4 683.3 655.4 627.5 594.4 556.3 518.2 482.7 447.1 416.6 
386.1 353.1 317.5 282.0 246.4 210.8 177.8 152.4 127.0 106.7 91.5 78.7 68.6 58.4 48.3 40.6 33.0 25.4 0.0 
4737.7 4069.6 3310.0 2443.8 1615.6 1041.5 785.0 734.2 703.7 675.7 647.8 619.8 589.4 551.2 515.7 477.6 439.5 401.4 365.8 
327.7 287.1 249.0 210.8 172.7 142.3 116.9 96.5 83.8 76.2 71.1 68.6 63.5 58.4 48.3 40.6 30.5 0.0 
4737.7 4008.6 3198.3 2271.0 1440.4 917.1 759.6 726.5 696.0 668.1 640.2 612.2 581.7 543.6 505.5 467.4 426.8 383.6 340.4 
297.2 254.0 213.4 175.3 144.8 116.9 96.5 83.8 76.2 73.7 71.1 71.1 68.6 63.5 55.9 45.7 35.6 0.0 
4737.7 3975.6 3139.8 2199.9 1354.0 866.2 754.5 721.4 693.5 665.6 635.1 604.6 574.1 536.0 497.9 459.8 416.6 368.3 322.6 
276.9 233.7 193.1 157.5 127.0 104.2 88.9 78.7 73.7 71.1 71.1 71.1 68.6 63.5 58.4 50.8 38.1 0.0 
4737.7 3993.4 3152.5 2187.2 1369.2 853.5 754.5 724.0 693.5 663.0 635.1 604.6 571.6 533.5 497.9 457.3 411.5 365.8 317.5 
271.8 228.6 188.0 152.4 124.5 101.6 86.4 76.2 73.7 71.1 71.1 71.1 68.6 63.5 58.4 50.8 38.1 0.0 
